Schneider-Electric
 
MTN583699 picture- web-product-data-sheet
MTN583699
Speed control insert
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Product or component type Speed controller
Device presentation Insert without cover
Complementary
Type of setting With step less power control
Control type Turn button
Function available With internal switch contact
Wiring device mounting Flush
Network number of phases 1 phase
[In] rated current 2.7 A
Output voltage 230...240 V
Height 71 mm
Width 71 mm
Depth 42 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 152 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months