Schneider-Electric
 
MTN584019 picture- web-product-data-sheet
MTN584019
Time switch, Merten Artec/Trancent/Antique, polar white,
Schneider Electric
Characteristics
Main
Range of product Merten Antique
Merten Artec
Range Merten
Product name Antique
Artec
Product or component type Time switch
Device presentation Mechanism with fixing frame and central plate
Complementary
Technology type Electronic
Function available Random-check generator
Astro program
Device mounting Flush
Fixing mode By screws and claws
Rated operational power in W 1000 W
[Ue] rated operational voltage 230 V
Network frequency 50 Hz
Input compatibility Push-buttons and electronic insert
Minimum interval duration 1 min
Autonomy 24 h
Colour tint Polar white
Material Polycarbonate brilliant
Environment
Surface finish Brilliant
IP degree of protection IP20
IK degree of protection IK02
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 12.4 cm
Package 1 Length 15.8 cm
Package 1 Weight 363 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months