Schneider-Electric
 
MTN584060 picture- web-product-data-sheet
MTN584060
Time switch, Merten Artec/Trancent/Antique, aluminium
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Merten Trancent
Range Merten
Product name Artec
Trancent
Product or component type Time switch
Device presentation Mechanism with fixing frame and central plate
Complementary
Technology type Electronic
Function available Astro program
Random-check generator
Device mounting Flush
Fixing mode By screws and claws
Rated operational power in W 1000 W
[Ue] rated operational voltage 230 V
Network frequency 50 Hz
Input compatibility Push-buttons and electronic insert
Minimum interval duration 1 min
Autonomy 24 h
Colour tint Aluminium
Material Polycarbonate brilliant
Environment
Surface finish Brilliant
Surface treatment Varnished
IP degree of protection IP20
IK degree of protection IK02
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 12.4 cm
Package 1 Length 15.8 cm
Package 1 Weight 0.363 kg
Contractual warranty
Warranty 18 months