Schneider-Electric
 
MTN585146 picture- web-product-data-sheet
MTN585146
Blind time switch w. sensor conn., varn. stainless steel, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Aesthetic name Artec
Product or component type Roller blind control unit
Device presentation Central cover plate
Complementary
Product destination Brightness sensor
Type of setting Astro program
Function available Integrated timer
Astro program
Random-check generator
Wiring device mounting Flush
Fixing mode By clamp
Autonomy 24 h
Material Polycarbonate brilliant
Environment
Surface treatment Varnished
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 12.4 cm
Package 1 Length 15.8 cm
Package 1 Weight 0.238 kg
Contractual warranty
Warranty 18 months