Schneider-Electric
 
MTN585160 picture- web-product-data-sheet
MTN585160
Blind time switch with sensor connection, aluminium, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Merten Trancent
Aesthetic name Artec
Trancent
Product or component type Roller blind control unit
Device presentation Central cover plate
Complementary
Product destination Brightness sensor
Type of setting Astro program
Function available Astro program
Random-check generator
Integrated timer
Wiring device mounting Flush
Fixing mode By clamp
Autonomy 24 h
Material Polycarbonate brilliant
Environment
Surface treatment Varnished
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 12.4 cm
Package 1 Length 15.8 cm
Package 1 Weight 0.238 kg
Contractual warranty
Warranty 18 months