Schneider-Electric
 
MTN585819 picture- web-product-data-sheet
MTN585819
Central plate with window, polar white, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Antique
Merten Artec
Aesthetic name Antique
Artec
Product or component type Central plate
Material Polycarbonate brilliant
IP degree of protection IP20
Complementary
Wiring device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 31.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.51 kg
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months