Schneider-Electric
 
MTN585960 picture- web-product-data-sheet
MTN585960
Standard blind time switch, aluminium, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Trancent
Merten Artec
Aesthetic name Artec
Trancent
Product or component type Roller blind control unit
Device presentation Central cover plate
Complementary
Function available Integrated timer
Wiring device mounting Flush
Fixing mode By clamp
Autonomy 6 h
Material Polycarbonate brilliant
Environment
Surface treatment Varnished
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 12.4 cm
Package 1 Length 15.8 cm
Package 1 Weight 0.231 kg
Contractual warranty
Warranty 18 months