Schneider-Electric
 
MTN586060 picture- web-product-data-sheet
MTN586060
Time switch, Merten System M, aluminium
Schneider Electric
Characteristics
Main
Range of product Merten System M
Range Merten
Product name System M
Aesthetic name M-Elegance
M-Plan glass
M-Plan
M-Star
M-Smart
M-Arc
Product or component type Time switch
Device presentation Mechanism with fixing frame and central plate
Complementary
Technology type Electronic
Function available Random-check generator
Astro program
Device mounting Flush
Fixing mode By screws and claws
Rated operational power in W 1000 W
[Ue] rated operational voltage 230 V
Network frequency 50 Hz
Input compatibility Push-buttons and electronic insert
Minimum interval duration 1 min
Autonomy 24 h
Colour tint Aluminium
Material Polycarbonate matt
Environment
Surface finish Matt
Surface treatment Varnished
IP degree of protection IP20
IK degree of protection IK02
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months