Schneider-Electric
 
MTN586714 picture- web-product-data-sheet
MTN586714
Blind time switch with sensor connection, anthracite, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Plan
M-Star
M-Arc
M-Smart
M-Elegance
M-Plan glass
System M
Product or component type Roller blind control unit
Device presentation Central cover plate
Complementary
Product destination Brightness sensor
Type of setting Astro program
Function available Astro program
Integrated timer
Random-check generator
Wiring device mounting Flush
Fixing mode By clamp
Autonomy 24 h
Material Polycarbonate matt
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 12.4 cm
Package 1 Length 15.8 cm
Package 1 Weight 0.226 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months