Schneider-Electric
 
MTN586760 picture- web-product-data-sheet
MTN586760
Blind time switch with sensor connection, aluminium, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Smart
M-Plan
System M
M-Star
M-Elegance
M-Plan glass
M-Arc
Product or component type Roller blind control unit
Device presentation Central cover plate
Complementary
Product destination Brightness sensor
Type of setting Astro program
Function available Random-check generator
Integrated timer
Astro program
Wiring device mounting Flush
Fixing mode By clamp
Autonomy 24 h
Material Polycarbonate matt
Environment
Surface treatment Varnished
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 12.4 cm
Package 1 Length 15.8 cm
Package 1 Weight 0.226 kg
Contractual warranty
Warranty 18 months