Schneider-Electric
 
MTN587014 picture- web-product-data-sheet
MTN587014
Central plate, Merten System M, with window, anthracite
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Lamp
Colour tint Anthracite (RAL 7024)
Complementary
Fixing mode By clips
Material Thermoplastic
Surface finish Matt
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 24.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.81 kg
Offer Sustainability
EU RoHS Directive Under investigation
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months