Schneider-Electric
 
MTN587093 picture- web-product-data-sheet
MTN587093
LED light signal insert, single-colour, polar white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Lamp
Complementary
Device presentation Mechanism with fixing frame and cover plate
Device mounting Flush
Fixing mode By screws
Colour tint White
Material Thermoplastic
Surface finish Glossy
Light source LED
Light source colour White
[Ue] rated operational voltage 230 V
IP degree of protection IP20
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 77.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.21 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 51645430-ab03-4d5b-9ca4-cf8bc05b4a81
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months