Schneider-Electric
 
MTN587095 picture- web-product-data-sheet
MTN587095
Labelling sheet set for LED light signal insert, positive print
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Product or component type Imprintable sheet
Marking With symbols
Technology type Inkjet and laser
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 12.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.21 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months