Schneider-Electric
 
MTN587096 picture- web-product-data-sheet
MTN587096
Labelling sheet set for LED light signal insert, Negative print
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Product or component type Imprintable sheet
Marking With symbols
Technology type Inkjet and laser
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 12 g
Contractual warranty
Warranty 18 months