Schneider-Electric
 
MTN587419 picture- web-product-data-sheet
MTN587419
Central plate, Merten System M, with window, glossy, polar white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Lamp
Colour tint Polar white (RAL 9010)
Complementary
Fixing mode By clips
Material Thermoplastic
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 7.300 cm
Package 1 Length 7.900 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.200 cm
Package 2 Width 30.800 cm
Package 2 Length 40.300 cm
Package 2 Weight 2584.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months