Schneider-Electric
 
MTN587444 picture- web-product-data-sheet
MTN587444
Central plate with window, white, glossy, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Star
M-Smart
System M
M-Elegance
M-Plan
M-Arc
M-Plan glass
Product or component type Central plate
Material Polycarbonate brilliant
IP degree of protection IP20
Colour tint White (RAL 1013)
Complementary
Wiring device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 24.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.81 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months