Schneider-Electric
 
MTN6003- web-product-data-sheet
MTN6003-0001
KNX switch actuator 16 A FM with 2 inputs
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Switch actuator
Bus type KNX
Number of contacts 1
Rated input Signal voltage (SELV): 2 x binary
Complementary
Device mounting Flush
[Ue] rated operational voltage 230 V
Network frequency 50/60 Hz
[In] rated current 16 A
Load type Incandescent lamps: <= 2500 W, 230 V AC
Halogen lamps: <= 2200 W, 230 V AC
Low voltage halogen lamp with electronic transformer: <= 1000 W
Low voltage halogen lamp with wire-wound transformer: <= 1000 VA
Capacitive: , 10 A, 105 µF, 230 V AC
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 131 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months