Schneider-Electric
 
MTN6003- web-product-data-sheet
MTN6003-0004
KNX blind actuator FM with 3 inputs
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Blind actuator
Operating mode KNX bus system
Bus type KNX
Rated input Signal voltage (SELV): 3 x binary
Complementary
Mounting support Flush
[Ue] rated operational voltage 230 V AC 50/60 Hz
[In] rated current 3 A
Number of outputs 1
Load type Motor: 600 VA, 230 V AC
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 154 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months