Schneider-Electric
 
MTN6003- web-product-data-sheet
MTN6003-0006
KNX blind and heating actuator with 3 inputs
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Blind and heating actuator
Operating mode KNX bus system
Bus type KNX
Rated output 5...25 mA - 1 x for output 0 to 100 % (heating)
3 A - 1 x (blind)
Rated input Signal voltage (SELV): 3 x binary
Complementary
Wiring device mounting Flush
[Ue] rated operational voltage 230 V
Load type Motor: 600 VA, 230 V AC
Valve: 230 V AC
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 163 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months