This Application will be decommissioned as of January 7th 2025

MTN6005-0001 |
Schneider-Electric
 
MTN6005- web-product-data-sheet
MTN6005-0001
KNX CO2, humidity and temperature sensor AP
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Sensor
Complementary
Bus type KNX
Function available With humidity sensor
With CO2 sensor
With temperature sensor
Wiring device mounting Surface
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.8 cm
Package 1 Width 6.6 cm
Package 1 Length 8.8 cm
Package 1 Weight 144 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months