Schneider-Electric
 
MTN616744 picture- web-product-data-sheet
MTN616744
Thermostat, KNX, white,glossy, System M
Schneider Electric
Characteristics
Main
Range of product KNX
Aesthetic name M-Star
System M
M-Elegance
M-Smart
M-Arc
M-Plan
Product or component type Thermostat
Device presentation Mechanism with fixing frame and central plate
Bus type KNX
Function available Possibility to connect external sensor
Colour tint Beige (RAL 1013)
White (RAL 1013)
Complementary
Device application Room
Technology type Electronic
Type of setting Manual set point adjustment
Control type With presence button
Wiring device mounting Flush
Number of inputs 4
Input type Binary
Local signalling LED
Surface finish Glossy
Environment
Mechanical robustness With anti-theft or dismantling protection
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 112.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.89 kg
Contractual warranty
Warranty 18 months