Schneider-Electric
 
MTN616790 picture- web-product-data-sheet
MTN616790
Remote sensor for room temperature control unit UP/PI, black
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Temperature sensor
Complementary
Bus type KNX
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 2.6 cm
Package 1 Length 9.2 cm
Package 1 Weight 169.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 48
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.31 kg
Offer Sustainability
SCIP Number 499c5aaa-2bbb-4a12-9947-043a89ddd76d
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months