Schneider-Electric
 
MTN616814 picture- web-product-data-sheet
MTN616814
Thermostat, KNX, anthracite, System M
Schneider Electric
Characteristics
Main
Range of product KNX
Aesthetic name M-Smart
M-Arc
M-Plan glass
M-Star
System M
M-Plan
M-Elegance
Product or component type Thermostat
Device presentation Mechanism with fixing frame and central plate
Bus type KNX
Function available Possibility to connect external sensor
Colour tint Anthracite (RAL 7024)
Complementary
Device application Room
Technology type Electronic
Type of setting Manual set point adjustment
Control type With presence button
Wiring device mounting Flush
Number of inputs 4
Input type Binary
Local signalling LED
Surface finish Matt
Environment
Mechanical robustness With anti-theft or dismantling protection
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 110.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.81 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months