|
|
|
MTN617525
Push-button, 4-gang plus with IR receiver, active white, glossy, System M
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Range
|
KNX
|
Aesthetic name
|
M-Elegance
M-Plan glass
M-Plan
M-Smart
System M
M-Star
M-Arc
|
Product or component type
|
Push-button
|
Bus type
|
KNX
|
Main colour tint
|
Active white
|
Complementary
Control type
|
IR receiver
|
Device mounting
|
Flush
|
Number of FUNCTION keys
|
8
|
Transmission support medium
|
Infrared
|
Local signalling
|
LED
|
Marking location
|
Marking on legend holder
|
Material
|
Plastic brilliant
|
Colour tint
|
Active white
|
Surface treatment
|
Antibacterial
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.2 cm
|
Package 1 Width
|
7.4 cm
|
Package 1 Length
|
7.4 cm
|
Package 1 Weight
|
72.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
60
|
Package 2 Height
|
18.5 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
4.43 kg
|
Offer Sustainability
Contractual warranty
|
|