Schneider-Electric
 
MTN617544 picture- web-product-data-sheet
MTN617544
Push-button, 4-gang plus with IR receiver, white, glossy, System M
Schneider Electric
Characteristics
Main
Range KNX
Aesthetic name M-Smart
M-Star
M-Arc
M-Plan glass
System M
M-Elegance
M-Plan
Product or component type Push-button
Bus type KNX
Complementary
Device mounting Flush
Number of FUNCTION keys 8
Transmission support medium Infrared receiver
Local signalling LED
Marking location Marking on legend holder
Material Plastic brilliant
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 68.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.49 kg
Offer Sustainability
SCIP Number 31a6ec4e-38c2-499e-bfc3-0af92416b19f
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months