This Application will be decommissioned as of January 7th 2025

MTN6180-0319 |
Schneider-Electric
 
MTN6180- web-product-data-sheet
MTN6180-0319
KNX Push-button Pro, polar white, glossy, System M
Schneider Electric
Characteristics
Main
Range KNX
Aesthetic name M-Star
M-Plan
System M
M-Smart
M-Plan glass
M-Arc
M-Elegance
Product or component type Push-button pro
Bus type KNX
Complementary
Control type Proximity function
Device mounting Flush
Number of FUNCTION keys 4
Function available Pulse edges trigger 1-, 2-, 4- or 8-bit telegrams
Express setting: Calls up a pre-set configuration
Push-button with 1 to 4 operating buttons
Night mode: LEDs light up with reduced brightness
Programmable with ETS4 and higher
Pulse edges with 2-byte telegrams
With status displays
Blind (single/dual-surface)
Backlit symbols
Disable functions
Scene retrieval
Behaviour and brightness of the status displays
8-bit linear regulator
Switching, toggling, dimming (single/dual-surface)
Dismantling protection with accesories
Advanced setting: Individual configuration
Scene saving
Local signalling LED
Material Plastic brilliant
Surface treatment Varnished
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 82 g
Offer Sustainability
SCIP Number 463c5723-4702-464a-95c8-fb87a8efdba7
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information