Schneider-Electric
 
MTN6180- web-product-data-sheet
MTN6180-0325
KNX Push-button Pro, active white, glossy, System M
Schneider Electric
Characteristics
Main
Range KNX
Aesthetic name System M
M-Plan
M-Plan glass
M-Arc
M-Smart
M-Star
M-Elegance
Product or component type Push-button pro
Bus type KNX
Main colour tint Active white
Complementary
Control type Proximity function
Device mounting Flush
Number of FUNCTION keys 4
Function available Night mode: LEDs light up with reduced brightness
Backlit symbols
Pulse edges with 2-byte telegrams
Express setting: Calls up a pre-set configuration
Programmable with ETS4 and higher
Advanced setting: Individual configuration
Pulse edges trigger 1-, 2-, 4- or 8-bit telegrams
Blind (single/dual-surface)
Switching, toggling, dimming (single/dual-surface)
Dismantling protection with accesories
With status displays
Scene retrieval
8-bit linear regulator
Push-button with 1 to 4 operating buttons
Disable functions
Scene saving
Behaviour and brightness of the status displays
Local signalling LED
Material Plastic brilliant
Colour tint Active white
Surface treatment Varnished
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 82 g
Offer Sustainability
SCIP Number Bc3a78a5-d508-425a-b6b2-a0eb67151f2f
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information