This Application will be decommissioned as of January 7th 2025

MTN6180-0460 |
Schneider-Electric
 
MTN6180- web-product-data-sheet
MTN6180-0460
KNX Push-button Pro, aluminium, System M
Schneider Electric
Characteristics
Main
Range KNX
Aesthetic name M-Elegance
M-Smart
M-Plan glass
System M
M-Plan
M-Star
M-Arc
Product or component type Push-button pro
Bus type KNX
Main colour tint Aluminium
Complementary
Control type Proximity function
Device mounting Flush
Number of FUNCTION keys 4
Function available Scene retrieval
Disable functions
Push-button with 1 to 4 operating buttons
Blind (single/dual-surface)
Backlit symbols
With status displays
Scene saving
8-bit linear regulator
Express setting: Calls up a pre-set configuration
Pulse edges trigger 1-, 2-, 4- or 8-bit telegrams
Night mode: LEDs light up with reduced brightness
Advanced setting: Individual configuration
Behaviour and brightness of the status displays
Programmable with ETS4 and higher
Dismantling protection with accesories
Switching, toggling, dimming (single/dual-surface)
Pulse edges with 2-byte telegrams
Local signalling LED
Material Plastic matt
Colour tint Aluminium
Surface treatment Varnished
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 82 g
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 463c5723-4702-464a-95c8-fb87a8efdba7
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information