Schneider-Electric
 
MTN6180- web-product-data-sheet
MTN6180-6033
KNX Push-button Pro, sahara, System Design
Schneider Electric
Characteristics
Main
Range KNX
Aesthetic name System Design
Product or component type Push-button pro
Main colour tint Sahara
Complementary
Control type Proximity function
Device mounting Flush
Number of FUNCTION keys 4
Function available Dismantling protection with accesories
Pulse edges with 2-byte telegrams
Pulse edges trigger 1-, 2-, 4- or 8-bit telegrams
Switching, toggling, dimming (single/dual-surface)
Backlit symbols
Push-button with 1 to 4 operating buttons
Scene retrieval
8-bit linear regulator
Advanced setting: Individual configuration
Night mode: LEDs light up with reduced brightness
Behaviour and brightness of the status displays
Programmable with ETS4 and higher
Scene saving
With status displays
Express setting: Calls up a pre-set configuration
Disable functions
Blind (single/dual-surface)
Local signalling LED
Marking With symbols
Material Plastic
Colour tint Sahara
Surface treatment Varnished
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 100 g
Offer Sustainability
SCIP Number Bc3a78a5-d508-425a-b6b2-a0eb67151f2f
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information