Schneider-Electric
 
MTN6180- web-product-data-sheet
MTN6180-6050
KNX Push-button Pro, nickel metallic, System Design
Schneider Electric
Characteristics
Main
Range KNX
Aesthetic name System Design
Product or component type Push-button pro
Main colour tint Metallic
Complementary
Control type Proximity function
Device mounting Flush
Number of FUNCTION keys 4
Function available Express setting: Calls up a pre-set configuration
Backlit symbols
Advanced setting: Individual configuration
Pulse edges with 2-byte telegrams
Scene retrieval
Blind (single/dual-surface)
Push-button with 1 to 4 operating buttons
8-bit linear regulator
With status displays
Disable functions
Behaviour and brightness of the status displays
Scene saving
Night mode: LEDs light up with reduced brightness
Dismantling protection with accesories
Programmable with ETS4 and higher
Switching, toggling, dimming (single/dual-surface)
Pulse edges trigger 1-, 2-, 4- or 8-bit telegrams
Local signalling LED
Marking With symbols
Material Plastic
Colour tint Metallic
Surface treatment Varnished
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 100 g
Offer Sustainability
SCIP Number Bc3a78a5-d508-425a-b6b2-a0eb67151f2f
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information