Schneider-Electric
 
MTN618419 picture- web-product-data-sheet
MTN618419
Labelling sheets f. multi-function pbutton w. IR receiver, polar white, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Star
M-Plan glass
M-Elegance
System M
M-Plan
M-Smart
M-Arc
Product or component type Imprintable sheet
Colour Polar white (RAL 9010)
Marking Without symbol
Technology type Inkjet and laser
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 22.0 cm
Package 1 Length 31.0 cm
Package 1 Weight 49.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.21 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months