Schneider-Electric
 
MTN618420 picture- web-product-data-sheet
MTN618420
Labelling sheets for multi-function push-button w. IR receiver, silver, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Arc
M-Plan glass
M-Star
M-Elegance
M-Plan
System M
M-Smart
Product or component type Imprintable sheet
Colour Silver
Marking Without symbol
Technology type Inkjet and laser
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 21.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 50.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.487 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months