Schneider-Electric
 
MTN619219 picture- web-product-data-sheet
MTN619219
Rockers for 2-gang push-button module, polar white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name M-Plan
M-Star
System M
M-Elegance
M-Plan glass
M-Arc
M-Smart
Colour tint Polar white (RAL 9010)
Complementary
Control type Touch type
Number of rocker 1
Product destination Push-button
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 18.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 150
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.19 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months