Schneider-Electric
 
MTN619225 picture- web-product-data-sheet
MTN619225
Rockers for 2-gang push-button module, active white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name M-Smart
M-Arc
System M
M-Elegance
M-Plan
M-Plan glass
M-Star
Colour tint Active white (RAL 9016)
Complementary
Control type Touch type
Number of rocker 1
Product destination Push-button
Surface finish Glossy
Surface treatment Antibacterial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.300 cm
Package 1 Length 7.400 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 19.900 cm
Package 2 Width 31.100 cm
Package 2 Length 40.400 cm
Package 2 Weight 2.994 kg
Offer Sustainability
SCIP Number C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months