This Application will be decommissioned as of January 7th 2025

MTN619244 |
Schneider-Electric
 
MTN619244 picture- web-product-data-sheet
MTN619244
Rockers for 2-gang push-button module, white, glossy, System M
Schneider Electric
Characteristics
Main
Range of product KNX
Aesthetic name M-Elegance
M-Plan
M-Star
M-Arc
M-Smart
M-Plan glass
System M
Product or component type Touch rocker
Bus type KNX
Complementary
Product destination Bus system
Material Polycarbonate brilliant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 18.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.02 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations