This Application will be decommissioned as of January 7th 2025

MTN6214-0344 |
Schneider-Electric
 
MTN6214- web-product-data-sheet
MTN6214-0344
Thermostat with display, KNX, room, white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Plan
M-Arc
M-Star
M-Smart
System M
M-Plan glass
M-Elegance
Product or component type Thermostat
Device presentation Mechanism with fixing frame and central plate
Device application Room
Colour tint White (RAL 1013)
Complementary
Technology type Electronic
Bus type KNX
Function available With temperature controller
With timer clock
Type of setting Manual set point adjustment
Mechanical robustness With anti-theft or dismantling protection
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 7.7 cm
Package 1 Length 15.0 cm
Package 1 Weight 138.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 35
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.19 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months