This Application will be decommissioned as of January 7th 2025

MTN6221-0344 |
Schneider-Electric
 
MTN6221- web-product-data-sheet
MTN6221-0344
Thermostat, KNX, room, white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Smart
M-Star
M-Plan
M-Arc
System M
M-Elegance
M-Plan glass
Product or component type Thermostat
Device presentation Mechanism with fixing frame and central plate
Device application Room
Colour tint White (RAL 1013)
Complementary
Technology type Electronic
Bus type KNX
Device mounting Flush
Material Plastic
Surface finish Glossy
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 78.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.26 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months