This Application will be decommissioned as of January 7th 2025

MTN6241-0319 |
Schneider-Electric
 
MTN6241- web-product-data-sheet
MTN6241-0319
Thermostat with display, KNX, room, polar white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Elegance
System M
M-Plan glass
M-Plan
M-Star
M-Arc
M-Smart
Product or component type Thermostat
Device presentation Mechanism with fixing frame and central plate
Device application Room
Colour tint Polar white (RAL 9010)
Complementary
Technology type Electronic
Bus type KNX
Device mounting Flush
Display type Digital display
Control type 4 x push-button
Type of setting Manual set point adjustment
Local signalling 5 LED (red)
Mechanical robustness With anti-theft or dismantling protection
Material Plastic
Surface finish Glossy
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 91 g
Offer Sustainability
SCIP Number C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months