Schneider-Electric
 
MTN6241- web-product-data-sheet
MTN6241-0344
Thermostat with display, KNX, room, white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Plan glass
System M
M-Smart
M-Plan
M-Elegance
M-Arc
M-Star
Product or component type Thermostat
Device presentation Mechanism with fixing frame and central plate
Device application Room
Colour tint White (RAL 1013)
Complementary
Technology type Electronic
Bus type KNX
Device mounting Flush
Display type Digital display
Control type 4 x push-button
Type of setting Manual set point adjustment
Local signalling 5 LED (red)
Mechanical robustness With anti-theft or dismantling protection
Material Plastic
Surface finish Glossy
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 91 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months