This Application will be decommissioned as of January 7th 2025

MTN626260 |
Schneider-Electric
 
MTN626260 picture- web-product-data-sheet
MTN626260
Rockers for 2-gang push-button module, aluminium, Artec/Antique
Schneider Electric
Characteristics
Main
Range of product Merten System Design
Aesthetic name Antique
Artec
Product or component type Touch rocker
Bus type KNX
Colour Aluminium
Complementary
Product destination Bus system
Material Polycarbonate
Surface treatment Varnished
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 21 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months