Schneider-Electric
 
MTN627591 picture- web-product-data-sheet
MTN627591
Protective hood for plaster, System M
Schneider Electric
Characteristics
Main
Range of product KNX
Aesthetic name M-Star
M-Smart
M-Plan
System M
M-Elegance
M-Plan glass
M-Arc
Product or component type Protective hood
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 6.5 cm
Package 1 Length 5.7 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.2 cm
Package 2 Width 7.2 cm
Package 2 Length 12.5 cm
Package 2 Weight 61.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 240
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.87 kg
Contractual warranty
Warranty 18 months