Schneider-Electric
 
MTN6300- web-product-data-sheet
MTN6300-0001
Protective basket for KNX presence detector
Schneider Electric
Characteristics
Main
Range of product KNX
Range Merten
Product or component type Protective grid
Product compatibility Presence detector
Complementary
Communication port protocol KNX
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 18.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 177.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.254 kg
Package 3 Height 80 cm
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins