Schneider-Electric
 
MTN630425 picture- web-product-data-sheet
MTN630425
KNX ARGUS Presence 180/2.20 m flush-mounted, active white, glossy, System M
Schneider Electric
Characteristics
Main
Range KNX
Aesthetic name M-Star
M-Plan glass
M-Smart
M-Plan
M-Elegance
M-Arc
System M
Product or component type Presence detector
Bus type KNX
Colour tint Active white
Complementary
Device presentation Mechanism with fixing frame and central plate
Number of channels 5
Protection type Creep zone protection
Type of setting Light sensitivity adjustable
Duty cycle 15300 minutes
Time delay range 0...1 s (switch-on)
Detection face Lateral: 8 m
Detection angle 180° horizontal
Material Plastic brilliant
Surface treatment Antibacterial
Device mounting Flush
Mounting height 2.2 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.9 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 92.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.17 kg
Offer Sustainability
SCIP Number 66b36458-2ef6-42ba-b429-8005a46f0a37
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months