Schneider-Electric
 
MTN630660 picture- web-product-data-sheet
MTN630660
KNX ARGUS Presence 180/2.20 m flush-mounted, aluminium, System M
Schneider Electric
Characteristics
Main
Range KNX
Aesthetic name System M
M-Star
M-Plan
M-Arc
M-Elegance
M-Plan glass
M-Smart
Product or component type Presence detector
Bus type KNX
Colour tint Polar white
Complementary
Device presentation Mechanism with fixing frame and central plate
Number of channels 5
Protection type Creep zone protection
Type of setting Light sensitivity adjustable
Duty cycle 15300 minutes
Time delay range 0...1 s (switch-on)
Detection face Lateral: 8 m
Detection angle 180° horizontal
Material Plastic matt
Surface treatment Varnished
Device mounting Flush
Mounting height 2.2 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.9 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 92.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.17 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months