Schneider-Electric
 
MTN630960 picture- web-product-data-sheet
MTN630960
KNX ARGUS Presence with light control and IR receiver, aluminium
Schneider Electric
Characteristics
Main
Range KNX
Product or component type Presence detector
Bus type KNX
Colour tint Aluminium
Complementary
Device presentation Complete product
Number of channels 6
Protection type Creep zone protection
Type of setting Light sensitivity adjustable
Duty cycle 15300 minutes
Time delay range 0...1 s (switch-on)
Detection face Lateral: 7 m
Detection angle 360° horizontal
Device mounting Flush
Mounting height 2.5 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.100 cm
Package 1 Width 14.400 cm
Package 1 Length 18.200 cm
Package 1 Weight 188.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 6
Package 2 Height 19.900 cm
Package 2 Width 30.800 cm
Package 2 Length 40.500 cm
Package 2 Weight 1.496 kg
Offer Sustainability
SCIP Number 21417b1e-991d-4771-a355-9042ba55509b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months