This Application will be decommissioned as of January 7th 2025

MTN631644 |
Schneider-Electric
 
MTN631644 picture- web-product-data-sheet
MTN631644
KNX ARGUS 180, flush-mounted, white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name System M
M-Plan glass
M-Arc
M-Smart
M-Star
M-Elegance
M-Plan
Product or component type Movement detector
Device presentation Mechanism with fixing frame and central plate
Bus type KNX
Number of channels 5
Colour tint White (RAL 1013)
Complementary
Type of setting Light sensitivity adjustable
Device mounting Flush
Mounting height 1.1 m
Duty cycle 15300 minutes
Time delay 1 second switch-on
Movement detection area 16 m
Detection angle 180° horizontal
Detection face Lateral: 8 m
Material Plastic brilliant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.9 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 84 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins