Schneider-Electric
 
MTN631719 picture- web-product-data-sheet
MTN631719
KNX ARGUS 180/2.20 m flush-mounted, polar white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Plan glass
M-Elegance
M-Arc
M-Smart
System M
M-Star
M-Plan
Product or component type Movement detector
Device presentation Mechanism with fixing frame and central plate
Bus type KNX
Number of channels 5
Colour tint Polar white (RAL 9010)
Complementary
Type of setting Light sensitivity adjustable
Device mounting Flush
Mounting height 2.2 m
Duty cycle 15300 minutes
Time delay 1 second switch-on
Movement detection area 16 m
Detection angle 180° horizontal
Detection face Lateral: 8 m
Protection type Creep zone protection
Material Plastic brilliant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.700 cm
Package 1 Width 7.700 cm
Package 1 Length 9.300 cm
Package 1 Weight 10.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 19.700 cm
Package 2 Width 30.600 cm
Package 2 Length 40.500 cm
Package 2 Weight 3.044 kg
Offer Sustainability
SCIP Number 66b36458-2ef6-42ba-b429-8005a46f0a37
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months