This Application will be decommissioned as of January 7th 2025

MTN632614 |
Schneider-Electric
 
MTN632614 picture- web-product-data-sheet
MTN632614
KNX ARGUS 180, flush-mounted, anthracite, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name System M
M-Arc
M-Smart
M-Plan
M-Star
M-Plan glass
M-Elegance
Product or component type Movement detector
Device presentation Mechanism with fixing frame and central plate
Bus type KNX
Number of channels 5
Colour tint Anthracite (RAL 7024)
Complementary
Type of setting Light sensitivity adjustable
Device mounting Flush
Mounting height 1.1 m
Duty cycle 15300 minutes
Time delay 1 second switch-on
Movement detection area 16 m
Detection angle 180° horizontal
Detection face Lateral: 8 m
Material Plastic matt
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.9 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 89 g
Offer Sustainability
SCIP Number C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months