Schneider-Electric
 
MTN6355- web-product-data-sheet
MTN6355-0019
KNX Corridor presence detector
Schneider Electric
Characteristics
Main
Range KNX
Product or component type Presence detector
Bus type KNX
Colour tint White
Complementary
Device presentation Complete product
Number of channels 4
Protection type Creep zone protection
Type of setting Light sensitivity adjustable
Time adjustment
Detection face Frontal: 10 m
Lateral: 2 m
Detection angle 360° horizontal
Material Plastic glossy
Surface treatment Untreated
Device mounting Surface
Ceiling
Mounting height 2.8 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.8 cm
Package 1 Width 12.5 cm
Package 1 Length 16.0 cm
Package 1 Weight 280.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 13
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.155 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins