Schneider-Electric
 
MTN639125 picture- web-product-data-sheet
MTN639125
Thermoelectric valve drive 230 V, polar white
Schneider Electric
Characteristics
Main
Range of product KNX
Product or component type Thermoelectric valve drive
Complementary
[Ue] rated operational voltage 230 V
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 8.400 cm
Package 1 Length 10.600 cm
Package 1 Weight 140.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 35
Package 2 Height 20.000 cm
Package 2 Width 30.700 cm
Package 2 Length 40.800 cm
Package 2 Weight 5.320 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months